| |
ELECTRICAL
|
|
Why Choose EATON Residential Standby Generators?
Eaton carries the industry's most comprehensive line of residential standby generators. You can select any of 15 different units to meet your needs, from 7kW to 75kW. Our expansive line includes product and performance benefits that make getting standby power easy, affordable and worry-free. Plus a host of contractor-friendly features make installation easy, keeping more money in your pocket.
Where else can you get all this?
- A Name You Can Trust - No one knows more about power than Eaton. We have been manufacturing quality products for more that 100 years for industry, electrical utilities, and residential applications. So we know exactly what you need in a home standby generator system.
- Reliable - Eaton home standby generators have an excellent in-service record. They are built for years of reliable operation and powered by tough, efficient Briggs & Stratton, Ford, or Isuzu engines, making them the perfect choice for standby power.
- Quiet & Compact - Eaton residential standby generators boast the smallest footprint in the industry for a subtle yard presence and easy installation. They feature sound-absorbing, weather-protected enclosures and spark-arrest mufflers, to make them neighbor-friendly.
- Total Power Solution - Eaton offers the broadest line of Home Standby Generators in the industy to meet any home's emergency electrical power needs. We also offer a variety of automatic and manual transfer switches, power panels and accessories and all oare UL Certified and meet CSA Standards.
Features include:
- Fully Automatic Operation - The home standby generator starts, transfers power, and stops automatically based on the available utility power
- Full product line - 7 kW - 75 kW
- Air cooled and Liquid cooled models
- All units can be fueled by either natural gas or liquid propane
- Built-in diagnostics - System is self-checked through an automatic weekly test
- All weather protection
- Extra quiet operation
- Computer-friendly power
|
Home Heartbeat
Arc Fault Circuit Breakers
Locate a Contractor/Installer

|
|