Standby Generators

Whether you are home or away, Eaton home standby generators quietly protect your home and family with an immediate, automatic, reliable response to power failure.

You can now select from 15 different units to meet your needs, from 7kW units that can keep the lights and furnace on for a small bungalow, to 75kW systems that can power everything, including computers, security systems and air conditioning, for homes measuring up to 20,000 square feet or more. Below are the main product offerings.

7kW/10kW Standby Generator

This generator has enough power to run the following:

12kW/15kW Standby Generator

This generator has enough power to run everything a 10/12kW Standby Generator will plus:

25kW Standby Generator

This generator has enough power to run everything a 15kW Standby Generator will plus:

  • An attic fan, humidifier, and others. Click on the product title for additional details
RELATED INFORMATION

Home Heartbeat

Arc Fault Circuit Breakers

Locate a Contractor/Installer

Locate a Contractor